Philips MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, 24W TL5 HO, 3000 K, 1600 lm, CRI 80, 60000 h
MAS LEDtube HF 600mm HO 10.5W 830 T5
Περιγραφή προϊόντος
MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 3000 K, 1600 lm, CRI 80, 60000 h, 142 lm/W, EEL E, G5, Γυαλί, 600 mm, RG0, SDCM 6, PF 0.9, IP20