Philips MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 65 W, SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 Stunde(n)

MAS LED SON-T EM 10.8Klm 65W 727 E40

Produktbeschreibung

MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 65 W, LED alternative to SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 Stunde(n), 166 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestellnummer: 8719514449213
Vollständiger Bestellcode: 871951444921300

Spezifikationen

Sockel
E40
Nennlebensdauer
70.000 Stunde(n)
Schaltzyklus
50.000
Beleuchtungstechnologie
LED SON-T
Referenz für Lichtstrommessung
Sphere
Garantiedauer
8 years

Downloads

Produktunterlagen

Ausschreibungstext
Tender text - MAS LED SON-T EM 10.8Klm 65W 727 E40 txt 3.2 kB
Energieeffizienzklasse
Energy Efficiency Label 929003468718 pdf 68.6 kB
Produktdatenblatt
Product Information Sheet pdf 202.9 kB
Broschüre
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatenblatt
Localized commercial leaflet 929003468718 de_AT pdf 591.1 kB

Montage

Konformitätserklärung
Declaration of conformity - MAS LED SON-T EM 10.8Klm 65W 727 E40 pdf 325.2 kB
Montageanleitung
Installation instructions pdf 682.9 kB

Bilder

Product-Photographs-929003468718_EU
Mehrere Ressourcen - Visuals
Product-Diagrams-929003468718_EU
Mehrere Ressourcen - Visuals

Software-Plugins

IES
IES File - MAS LED SON-T EM 10.8Klm 65W 727 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 10.8Klm 65W 727 E40 ldt 46.5 kB

Sonstiges

Environmental Product Declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB