Philips MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 34 W, SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 Stunde(n)

MAS LED SON-T EM 6Klm 34W 740 E27

Produktbeschreibung

MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 34 W, LED alternative to SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 Stunde(n), 176 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestellnummer: 8719514449114
Vollständiger Bestellcode: 871951444911400

Spezifikationen

Sockel
E27
Nennlebensdauer
70.000 Stunde(n)
Schaltzyklus
50.000
Beleuchtungstechnologie
LED SON-T
Referenz für Lichtstrommessung
Sphere
Garantiedauer
8 years

Downloads

Produktunterlagen

Ausschreibungstext
Tender text - MAS LED SON-T EM 6Klm 34W 740 E27 txt 3.2 kB
Energieeffizienzklasse
Energy Efficiency Label 929003468218 pdf 68.6 kB
Produktdatenblatt
Product Information Sheet pdf 213.0 kB
Broschüre
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatenblatt
Localized commercial leaflet 929003468218 de_AT pdf 552.5 kB

Montage

Konformitätserklärung
Declaration of conformity - MAS LED SON-T EM 6Klm 34W 740 E27 pdf 325.2 kB
Montageanleitung
Installation instructions pdf 735.3 kB

Bilder

Product-Photographs-929003468218_EU
Mehrere Ressourcen - Visuals
Product-Diagrams-929003468218_EU
Mehrere Ressourcen - Visuals

Software-Plugins

IES
IES File - MAS LED SON-T EM 6Klm 34W 740 E27 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 6Klm 34W 740 E27 ldt 43.6 kB

Sonstiges

Environmental Product Declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB