Philips MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 34 W, SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 Stunde(n)

MAS LED SON-T EM 5.4Klm 34W 727 E27

Produktbeschreibung

MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 34 W, LED alternative to SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 Stunde(n), 158 lm/W, EEL D, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestellnummer: 8719514449091
Vollständiger Bestellcode: 871951444909100

Spezifikationen

Sockel
E27
Nennlebensdauer
70.000 Stunde(n)
Schaltzyklus
50.000
Beleuchtungstechnologie
LED SON-T
Referenz für Lichtstrommessung
Sphere
Garantiedauer
8 years

Downloads

Produktunterlagen

Ausschreibungstext
Tender text - MAS LED SON-T EM 5.4Klm 34W 727 E27 txt 3.2 kB
Energieeffizienzklasse
Energy Efficiency Label 929003468118 pdf 67.4 kB
Produktdatenblatt
Product Information Sheet pdf 204.9 kB
Broschüre
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatenblatt
Localized commercial leaflet 929003468118 de_AT pdf 543.7 kB

Montage

Konformitätserklärung
Declaration of conformity - MAS LED SON-T EM 5.4Klm 34W 727 E27 pdf 325.2 kB
Montageanleitung
Installation instructions pdf 735.3 kB

Bilder

Product-Photographs-929003468118_EU
Mehrere Ressourcen - Visuals
Product-Diagrams-929003468118_EU
Mehrere Ressourcen - Visuals

Software-Plugins

IES
IES File - MAS LED SON-T EM 5.4Klm 34W 727 E27 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 5.4Klm 34W 727 E27 ldt 46.2 kB

Sonstiges

Environmental Product Declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB