Philips MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 23 W, SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 Stunde(n)

MAS LED SON-T EM 3.6Klm 23W 727 E27

Produktbeschreibung

MASTER, LED SON-T, Röhrenform, KVG/VVG/220-240V, 23 W, LED alternative to SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 Stunde(n), 156 lm/W, EEL D, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestellnummer: 8719514449039
Vollständiger Bestellcode: 871951444903900

Spezifikationen

Sockel
E27
Nennlebensdauer
70.000 Stunde(n)
Schaltzyklus
50.000
Beleuchtungstechnologie
LED SON-T
Referenz für Lichtstrommessung
Sphere
Garantiedauer
8 years

Downloads

Produktunterlagen

Ausschreibungstext
Tender text - MAS LED SON-T EM 3.6Klm 23W 727 E27 txt 3.2 kB
Energieeffizienzklasse
Energy Efficiency Label 929003467818 pdf 68.5 kB
Produktdatenblatt
Product Information Sheet pdf 209.6 kB
Broschüre
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatenblatt
Localized commercial leaflet 929003467818 de_AT pdf 592.4 kB

Montage

Konformitätserklärung
Declaration of conformity - MAS LED SON-T EM 3.6Klm 23W 727 E27 pdf 325.2 kB
Montageanleitung
Installation instructions pdf 735.3 kB

Bilder

Product-Photographs-929003467818_EU
Mehrere Ressourcen - Visuals
Product-Diagrams-929003467818_EU
Mehrere Ressourcen - Visuals

Software-Plugins

IES
IES File - MAS LED SON-T EM 3.6Klm 23W 727 E27 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 3.6Klm 23W 727 E27 ldt 46.0 kB

Sonstiges

Environmental Product Declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB