*All domestic preference information provided herein is for general informational purposes only. This page contains a high level overview and may omit certain important qualifications or conditions in the interests of simplicity. This page does not address the (i) applicability of, or availability of a waiver under, the TAA, or (ii) "Buy America" domestic content requirements imposed on states, localities, and other non-federal entities as a condition of receiving funds administered by the Department of Transportation or other federal agencies. Information provided herein is not legal advice and should not be relied upon as such for any purpose. The recipient of the funding, rather than Signify, has the ultimate responsibility of identifying the applicable domestic preference requirement, e.g., BAA, TAA or Buy America. The applicable requirement is typically identified in the RFP/ project documentation. Please consult with your own legal counsel with respect to any questions you may have.
**Failure to properly select the "BA" suffix could result in you receiving product that is not BAA compliant product with no recourse for an RMA or refund.