Philips CoreLine surface mounted gen 4

Install smarter, finish sooner. Choose long-lasting reliability and performance

Продукти

Информация за продуктовата серия

Описание

Introducing Philips CoreLine surface-mounted gen4, a family of high-quality and innovative light fixtures designed to deliver energy-efficient and long-lasting illumination for your home or office. With higher lumen packages up to 6800 lm, improved efficiency of up to 160 lm/W, and a longer lifetime of L90@50K hrs/ L80@100K hrs, our CoreLine family provides bright and long-lasting illumination. Our surface-mounted light fixtures feature DC plugs in all versions, packaging from a single box to 4-in-1, and plastics-free packaging, making them eco-friendly and cost-effective. Our CoreLine surface-mounted gen4 features the same green quick connectors as the CoreLine panel, and is compatible with Wieland GSTi3 and GST/5 connectors. Upgrade your lighting today with Philips CoreLine surface-mounted gen4, a high-quality and innovative solution that delivers on the Philips promise of energy-efficient and long-lasting illumination.

Предимства

  • Energy-efficient: Our state-of-the-art LED technology ensures that CoreLine surface-mounted gen4 is both eco-friendly and cost-effective, saving you money on your energy bills while helping to reduce your carbon footprint.

  • Bright and effective: With higher lumen packages up to 6800 lm, CoreLine surface-mounted gen4 provides bright and effective illumination for your home or office.

Характеристики

  • Higher lumen packages: up to 6800 lm (replacing 2 x 58W conventional light sources) for bright and effective illumination

  • Improved efficiency: up to 160 lm/W for energy-saving and eco-friendly lighting

Приложения

  • Offices
  • Healthcare
  • Education

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet CoreLine surface mounted gen 4 en_BG pdf 907.0 kB
Инструкции за инсталиране
Installation instructions CoreLine surface mounted Gen4 pdf 6.2 MB
Документ на EcoDesign
EcoDesign pdf 8.2 MB
Документ на EcoDesign
EcoDesign pdf 8.1 MB
Документ на EcoDesign
EcoDesign pdf 272.9 kB

Визуални обекти

Family-Photographs-CoreLine surface mounted gen 4
Множество активи - Visuals
Видео
Interact-Pro-Set-up-your-lights-easily-video mp4 140.6 MB
Видео
Installation video CoreLine Surface Mounted Gen 4 mov 98.6 MB

Софтуерни добавки

Family-IES-CoreLine surface mounted gen 4
Множество активи - Software Plugins