Philips CoreLine surface mounted gen 4, All-in, 43.5 W, 22.5 W, 1570x200 mm, 3400 lm, 4300 lm, 6500 lm, 3000 K, UGR19
SM136V G4 34_43_65S/830 PSU W20L157 OC
Продуктово описание
1570x200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3400 lm, 4300 lm, 6500 lm, 43.5 W, 22.5 W, 151 lm/W, 148 lm/W, 3000 K, (0.44,0.40)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years