Philips OneEase

OneEase - Fast to install, flexible to apply, built for high-quality performance

Ново

Продукти

BN510C 105S/840 DIA L1500 WB CLO PI7 TW3
BN510C 105S/840 DIA L1500 WB CLO PI7 TW3
45907700
BN510C 105S/840 DIA L1500 WB PI7 TW3
BN510C 105S/840 DIA L1500 WB PI7 TW3
45908400
BN510C 105S/840 DIA L1500 NB PI7 TW3
BN510C 105S/840 DIA L1500 NB PI7 TW3
45909100

Информация за продуктовата серия

Описание

OneEase is a versatile lighting solution for warehouses, indoor sports facilities, and retail stores. Designed to simplify installation and maintenance, it combines excellent light quality with a wide range of mounting options, including surface mounting, wire suspension, horizontal wire mounting, MEKA rails, ball-proof brackets, and tilt brackets. Built for long-term reliability, OneEase minimizes maintenance requirements and reduces associated costs, making it the ideal choice for a broad range of applications. Its energy-efficient design helps reduce operational costs while delivering an attractive total cost of ownership (TCO). The product range offers a wide selection of beam angles (narrow, wide, and very wide), lumen packages, connectivity options, and installation accessories. A variety of mounting methods and wiring options, including single-phase and three-phase through-wiring, enable quick and easy installation. For indoor sports applications, OneEase can be configured as a ball-proof solution or upgraded with an additional ball-proof cover and dedicated mounting brackets. In addition, OneEase is ready to integrate with connected lighting systems such as Interact. It offers connectivity options for low-bay (IA4 sensor), medium-bay (MPM sensor), and high-bay (MPH sensor) installations. Reliable, high-efficiency lighting combined with smart connectivity makes OneEase a future-ready choice. Designed in line with circular economy principles, OneEase prioritizes durability, serviceability, and recyclability to support a more sustainable future. All relevant product information is readily accessible through the Signify Service Tag app.

Предимства

  • Smart product architecture

  • Fast lock opening, tool-less electrical connection

Характеристики

  • Replacement for traditional luminaires with fluorescent lamps ranging from 18W up to 58W

  • High efficiency up to 190 lm/W

Приложения

  • Warehouses
  • Retail
  • Schools
  • Indoor sports halls

Предупреждение и безопасност

  • The optical surfaces must only ever be cleaned with a lint-free cloth and without detergents

  • Do not install the luminaire in locations where it will be exposed to moisture and chemical exposure

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet OneEase BN510C en_BG pdf 570.9 kB

Визуални обекти

Family-Photographs-OneEase
Множество активи - Visuals

Софтуерни добавки

Family-IES-OneEase
Множество активи - Software Plugins

Други

Декларация за екологични продукти
BN510C OneEase L2200 EPD pdf 1.2 MB
Декларация за екологични продукти
BN510C OneEase L1500 EPD pdf 1.6 MB
Декларация за екологични продукти
BN510C OneEase L1200 EPD pdf 1.2 MB
Декларация за екологични продукти
BN510C OneEase L1900 EPD pdf 1006.7 kB