Philips OneEase
OneEase - Fast to install, flexible to apply, built for high-quality performance
Продукти
Информация за продуктовата серия
Описание
OneEase is a versatile lighting solution for warehouses, indoor sports facilities, and retail stores. Designed to simplify installation and maintenance, it combines excellent light quality with a wide range of mounting options, including surface mounting, wire suspension, horizontal wire mounting, MEKA rails, ball-proof brackets, and tilt brackets. Built for long-term reliability, OneEase minimizes maintenance requirements and reduces associated costs, making it the ideal choice for a broad range of applications. Its energy-efficient design helps reduce operational costs while delivering an attractive total cost of ownership (TCO). The product range offers a wide selection of beam angles (narrow, wide, and very wide), lumen packages, connectivity options, and installation accessories. A variety of mounting methods and wiring options, including single-phase and three-phase through-wiring, enable quick and easy installation. For indoor sports applications, OneEase can be configured as a ball-proof solution or upgraded with an additional ball-proof cover and dedicated mounting brackets. In addition, OneEase is ready to integrate with connected lighting systems such as Interact. It offers connectivity options for low-bay (IA4 sensor), medium-bay (MPM sensor), and high-bay (MPH sensor) installations. Reliable, high-efficiency lighting combined with smart connectivity makes OneEase a future-ready choice. Designed in line with circular economy principles, OneEase prioritizes durability, serviceability, and recyclability to support a more sustainable future. All relevant product information is readily accessible through the Signify Service Tag app.
Предимства
Smart product architecture
Fast lock opening, tool-less electrical connection
Характеристики
Replacement for traditional luminaires with fluorescent lamps ranging from 18W up to 58W
High efficiency up to 190 lm/W
Приложения
Предупреждение и безопасност
The optical surfaces must only ever be cleaned with a lint-free cloth and without detergents
Do not install the luminaire in locations where it will be exposed to moisture and chemical exposure