Philips OneEase, Batten, 67 W, 10500 lm, 4000 K, CRI>80, Wireless, Clear, IP23
BN510C 105S/840 PSU L1500 NB PI5 TW3
Ново
Продуктово описание
Batten, Aluminum, Aluminum, Sensor ready driver Interact System ready, 10500 lm, 67 W, 156 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>80, Narrow beam, Clear, Polycarbonate, IP23 | Finger-protected, rain/spray-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, SC | Safety cable
Спецификации
- Lamp family code
- 105S [LED module, system flux 10500 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years