Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
Constant voltage modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Drivers
Linear and compact LED drivers
Compact 0-10V non-Dim-to-off
CertaDrive SM 42W 42V 0-10V SE
Back to family
Compact 0-10V non-Dim-to-off
ADVANCE CertaDrive SM 42W 42V 0-10V SE
Popular downloads
Product Data Sheet
pdf
3.4 MB
View all downloads
Product Description
ADVANCE CertaDrive SM 42W 42V 0-10V SE
Order code:
CI042C100V042CDD1
Specifications
Expand all
General Information
Nominal lifetime
50,000 hour(s)
Operating and Electrical
Input Voltage
120 V
208 V
240 V
277 V
Line Frequency
50 to 60 Hz
Maximum Efficiency at Full Load
87 %
Output Current (Max)
1000 mA
Output Current (Nom)
1000 mA
Output Current Tolerance (Max)
8 %
Output Power (Max)
42 W
Default output current
900 mA
Constant Current (CC)
True
Constant Voltage (CV)
False
Output Voltage (Max)
42 V
Output Voltage (Min)
24 V
Surge Protection (Common/Differential)
2.5kV 100kHz Ring Wave 30Ohms (Common mode and Differential mode)
Adjustable Output Current
DipSwitch
Wiring
Input Wire Gauge
20-16 AWG
Temperature
T-Case Lifetime (Nom)
167 °F
T-Case Maximum (Nom)
194 °F
Controls and Dimming
Dimmable
0-10V
Control Interface
0-10V
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Mechanical and Housing
Overall length
5 inch
Overall width
2-3/8 inch
Overall height
1 inch
Dimensions (Height x Width x Depth)
25 x 60 x 127 mm
UL Wet/ damp/ dry location
Dry location
Damp location
Net Weight (Piece)
0.41 lb
Approval and Application
Overheating Protection
No
Isolation Classification
UL Class 2
Short Circuit Protection
Protected
Over Power Protection
NO
Open Circuit Protection
Protected
EMI Standard
FCC Title 47 Subpart 15 Class A
Safety Standard
UL 8750, UL 1310
Approval Marks
NOM certificate
RoHS Compliant
cUL Listed (Class P)
Output Current Set Options
Dip Switch
Product Data
Order product name
CertaDrive SM 42W 42V 0-10V SE
Full product name
CertaDrive SM 42W 42V 0-10V SE
Order code
CI042C100V042CDD1
Material Nr. (12NC)
929002767013
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
781087171028
Numerator - Packs per outer box
16
EAN/UPC - Case
50781087171023
Downloads
Leaflets
Product Data Sheet
Datasheet CertaDrive SM 42W 42V 0-10V SE
pdf 3.4 MB
View
Brochures
Additional literature
Design-in Guide CertaDrive
pdf 1.5 MB
View
Visuals
Product-Photographs-929002767013_NA
Multiple assets - Visuals
Download
CAD Drawings
CAD drawing CertaDrive SM 42W 42V 0-10V SE
stp 3.0 MB
Download