ADVANCE Compact 0-10V non-Dim-to-off

0-10V drivers offering best flexibility to cost ratio

Products

Product family information

Description

Specification-grade 0-10V drivers for common applications using 0-10V wall dimmers or non-dimming applications with recessed downlight and pendant fixtures where dim-to-off functionality is not required

Benefits

  • Compact (SmartMate) style housing enables easy design-in with excellent thermal performance

  • Enables simple, fast, scalable configurations

Features

  • 50,000+ hour lifetime

  • SimpleSet Programmable

Applications

  • Office
  • Retail
  • Hospitality

Downloads