The Advance Xitanium SR digital LED driver portfolio provides a strong, cost-effective foundation for a wide range of connected lighting systems - from individual luminaire control to networked solutions.
The Xitanium SR LED driver continues to accelerate the integration of connected lighting into building management systems. Models are available for 40W and 75W applications.
With the same features as indoor drivers, outdoor and industrial Xitanium SR drivers are further tailored for use in city management systems and industrial high-bay application. Models are available for 75W and 150W (class 1) as well as 95W (class 2).
The SR Bridge allows multiple Xitanium 0–10V LED drivers to connect to an SR-compatible sensor and aggregates the group as one. It’s an ideal way to bring the SR standard to downlighting applications or to fixtures using multiple drivers.