Signify’ın birinci çeyrek sonuçları 2023

May 3, 2023

Signify reports first quarter sales of EUR 1.7 billion, operational profitability of 8.9% and a free cash flow of EUR 51 million

 

First quarter 20231

  • Signify's installed base of connected light points increased from 114 million in Q4 22 to 117 million in Q1 23
  • On track to double the pace of the Paris Agreement
  • Sales of EUR 1,678 million; nominal sales decline of -6.1% and CSG of -9.1%
  • LED-based sales represented 82% of total sales (Q1 22: 84%)
  • Adj. EBITA margin of 8.9% (Q1 22: 10.5%)
  • Net income of EUR 28 million (Q1 22: EUR 87 million)
  • Free cash flow of EUR 51 million (Q1 22: EUR -189 million)

 

Eindhoven, the Netherlands – Signify (Euronext: LIGHT), the world leader in lighting, today announced the company’s first quarter 2023 results.

 

“Largely in line with expectations, Q1 2023 saw persistent weakness in the consumer segment and in the indoor professional business, as well as a slowdown in OEM sales. At the same time, we made progress with our 2023 priorities, such as continued price discipline and effective COGS management, which resulted in an improvement in our gross margin. The Adjusted EBITA margin performance of our Conventional Products division returned to historical levels. The company’s free cash flow further recovered, driven by working capital improvements. While our adjusted EBITA margin was impacted by lower fixed cost absorption, we remain steadfastly focused on applying our customary cost discipline,” said Eric Rondolat, CEO of Signify.

 

“While we expect the remainder of H1 2023 to remain challenging, we continue to see the potential for an improved second half. Given the structural improvements in our gross margin and free cash flow generation, as well as our intensified measures to reduce fixed costs, we confirm our guidance for the full year.”

Brighter Lives, Better World 2025

 

In the first quarter of the year, Signify was on track for all of its Brighter Lives, Better World 2025 sustainability program commitments that contribute to doubling its positive impact on the environment and society.

 

  • Double the pace of the Paris agreement:

Cumulative carbon reduction over the value chain is on track. This is mainly driven by energy-efficient and connected LED lighting, which drive emission reductions in the use phase.

 

  • Double our Circular revenues to 32%:

Circular revenues were 29%, stable versus the previous quarter, yet on track to reach the 2025 target. Circular revenues continue to be driven by serviceable and circular luminaires.

 

  • Double our Brighter lives revenues to 32%:

Brighter lives revenues were 27%, on track to reach the 2025 target. The main contribution continues to be the consumer well-being and Safety & security portfolios.

 

  • Double the percentage of women in leadership positions to 34%:

The percentage of women in leadership positions was 29%, an increase versus the previous quarter and on track to reach the 2025 target. The improvement was mainly driven by new external hires and the internal promotion of women.

Outlook

 

Signify confirms its guidance for 2023. The company continues to focus its efforts on improving the Adjusted EBITA margin and free cash flow. Signify expects for 2023:

 

  • An Adjusted EBITA margin in the range of 10.5-11.5%
  • Free cash flow between 6-8% of sales

Conference call and audio webcast

Eric Rondolat (CEO) and Javier van Engelen (CFO) will host a conference call for analysts and institutional investors at 9:00 a.m. CET to discuss the first quarter 2023 results. A live audio webcast of the conference call will be available via the Investor Relations website.

Financial calendar

May 16, 2023: Annual General Meeting

May 18, 2023: Ex-dividend date

May 19, 2023: Dividend record date

June 5, 2023: Dividend payment date

July 28, 2023: Second quarter and half-year results 2023

October 27, 2023: Third quarter results 2023

1 This press release contains certain non-IFRS financial measures and ratios, such as comparable sales growth, EBITA, adjusted EBITA and free cash flow, and related ratios, which are not recognized measures of financial performance or liquidity under IFRS. For a reconciliation of these non-IFRS financial measures to the most directly comparable IFRS financial measures, see appendix B, Reconciliation of non-IFRS financial measures, of this press release.

Important information

 

Forward-Looking Statements and Risks & Uncertainties

This document and the related oral presentation contain, and responses to questions following the presentation may contain, forward-looking statements that reflect the intentions, beliefs or current expectations and projections of Signify N.V. (the “Company”, and together with its subsidiaries, the “Group”), including statements regarding strategy, estimates of sales growth and future operational results.


By their nature, these statements involve risks and uncertainties facing the Company and its Group companies, and a number of important factors could cause actual results or outcomes to differ materially from those expressed in any forward-looking statement as a result of risks and uncertainties. Such risks, uncertainties and other important factors include but are not limited to: adverse economic and political developments, in particular the impacts of the Russia-Ukraine conflict, the energy crisis in Europe, the impacts of COVID-19, supply chain constraints, component shortages, cost inflation, rapid technological change, competition in the general lighting market, development of lighting systems and services, successful implementation of business transformation programs, impact of acquisitions and other transactions, reputational and adverse effects on business due to activities in Environment, Health & Safety, compliance risks, ability to attract and retain talented personnel, adverse currency effects, pension liabilities, and exposure to international tax laws.

 

Additional risks currently not known to the Group or that the Group has not considered material as of the date of this document could also prove to be important and may have a material adverse effect on the business, results of operations, financial condition and prospects of the Group or could cause the forward-looking events discussed in this document not to occur. The Group undertakes no duty to and will not necessarily update any of the forward-looking statements in light of new information or future events, except to the extent required by applicable law.

 

Market and Industry Information

All references to market share, market data, industry statistics and industry forecasts in this document consist of estimates compiled by industry professionals, competitors, organizations or analysts, of publicly available information or of the Group’s own assessment of its sales and markets. Rankings are based on sales unless otherwise stated.

 

Non-IFRS Financial Measures

Certain parts of this document contain non-IFRS financial measures and ratios, such as comparable sales growth, adjusted gross margin, EBITA, adjusted EBITA, and free cash flow, and other related ratios, which are not recognized measures of financial performance or liquidity under IFRS. The non-IFRS financial measures presented are measures used by management to monitor the underlying performance of the Group’s business and operations and, accordingly, they have not been audited nor reviewed. Not all companies calculate non-IFRS financial measures in the same manner or on a consistent basis and these measures and ratios may not be comparable to measures used by other companies under the same or similar names. A reconciliation of these non-IFRS financial measures to the most directly comparable IFRS financial measures is contained in this document. For further information on non-IFRS financial measures, see “Chapter 18 Reconciliation of non-IFRS measures” in the Annual Report 2022.

 

Presentation

All amounts are in millions of euros unless otherwise stated. Due to rounding, amounts may not add up to totals provided. All reported data are unaudited. Unless otherwise indicated, financial information has been prepared in accordance with the accounting policies as stated in the Annual Report 2022.

 

Market Abuse Regulation

This press release contains information within the meaning of Article 7(1) of the EU Market Abuse Regulation.

For further information, please contact:

Signify Investor Relations

Thelke Gerdes

Tel: + 31 6 1801 7131

E-mail: thelke.gerdes@signify.com

 

Signify Corporate Communications

Leanne Carmody

Tel: +31 6 3928 0201

E-mail: leanne.carmody@signify.com

 

Abigail Levene

Tel: +31 6 2939 3895

E-mail: abigail.levene@signify.com

 

Media Assets

Q4 Business Highlights
Watch Q1 2023 business highlights video

About Signify

 

Signify (Euronext: LIGHT) is the world leader in lighting for professionals and consumers. We proudly bring to market the world’s best lighting brands, from Signify, Philips, Philips Hue, Signify Interact, Signify Dynalite, Color Kinetics and many more. Our advanced products connected systems and services unlock the extraordinary potential of light for brighter lives and a better world. In 2025, we had sales of EUR 5.8 billion, approximately 27,000 employees, and a presence in over 70 markets. We are in the Dow Jones Best-in-Class World Index earned a CDP ‘A’ score for climate performance and transparency and hold the EcoVadis Platinum rating.

 

News and updates from Signify can be found in the Newsroom, on LinkedIn and Instagram. Information for investors is located on the Investor Relations page.

More press releases

  • Signify and Mercedes-AMG PETRONAS F1 Team extend partnership to drive performance and elevate experiences

    November 17, 2026

    Signify and Mercedes-AMG PETRONAS F1 Team extend partnership to drive performance and elevate experiences

  • Signify Interact upgrades Intelligent Systems

    November 10, 2026

    Signify Interact upgrades Intelligent Systems

  • Oxford analysis links circular approaches to business benefits in 74% of real-world lighting projects studied

    October 26, 2026

    Oxford analysis links circular approaches to business benefits in 74% of real-world lighting projects studied