Ürün broşürü pdf 645.8 kB
Kurulum talimatları pdf 491.8 kB
Product-Photographs-929002998102_EU ZIP
Product-Diagrams-929002998102_EU ZIP
Ürün Açıklaması
MASTER Value, LEDtube, T8, EM / Şebeke, 1500 mm, 220-240 V, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 h, 160 lm/W, EEL C, G13, Cam, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube VLE 1500mm UO 23W 865 T8
General uniform lighting - MAS LEDtube VLE 1500mm UO 23W 865 T8
Spectral Power Distribution Colour - MAS LEDtube VLE 1500mm UO 23W 865 T8
Light Distribution Diagram - MAS LEDtube VLE 1500mm UO 23W 865 T8
Lumen Maintenance Diagram - MAS LEDtube VLE 1500mm UO 23W 865 T8
LifetimeVsTc
Life Expectancy Diagram
FailureRate