Ürün broşürü pdf 659.3 kB
Kurulum talimatları pdf 2.8 MB
Product-Photographs-929003554302_EU ZIP
Product-Diagrams-929003554302_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, HF, 1500 mm, 24 W, LED alternative to 58W TL-D, 3000 K, 3500 lm, CRI 80, 75000 h, 145 lm/W, EEL D, G13 Rotatable end-cap, Plastik, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5
Dimension Drawing (with table) - MAS LEDtube HF 1500mm UO 24W830 T8
Spectral Power Distribution Colour - MAS LEDtube HF 1500mm UO 24W830 T8
Light Distribution Diagram - MAS LEDtube HF 1500mm UO 24W830 T8
General uniform lighting - MAS LEDtube HF 1500mm UO 24W830 T8
Lumen Maintenance Diagram - MAS LEDtube HF 1500mm UO 24W830 T8
LEDtube-75K-5575-FailureRate-LED
LifetimeVsTc
Life Expectancy Diagram