Ürün broşürü pdf 642.5 kB
Kurulum talimatları pdf 2.8 MB
Product-Photographs-929003795302_EU ZIP
Product-Diagrams-929003795302_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Cam, 600 mm, RG0, SDCM 6, PF 0.92, IP20
Dimension Drawing (with table) - MAS LEDtube HF 600mm HE 7W 865 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HE 7W 865 T5
General uniform lighting - MAS LEDtube HF 600mm HE 7W 865 T5
Light Distribution Diagram - MAS LEDtube HF 600mm HE 7W 865 T5
LEDtube 60K 5070 LifetimeVsTc-LED
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HE 7W 865 T5
LEDtube 60K 5070 FailureRate-LED
Life Expectancy Diagram