Ürün broşürü pdf 641.5 kB
Kurulum talimatları pdf 2.8 MB
Product-Photographs-929003795102_EU ZIP
Product-Diagrams-929003795102_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 h, 142 lm/W, EEL E, G5, Cam, 600 mm, RG0, SDCM 6, PF 0.92, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 600mm HE 7W 830 T5
Light Distribution Diagram - MAS LEDtube HF 600mm HE 7W 830 T5
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HE 7W 830 T5
General uniform lighting - MAS LEDtube HF 600mm HE 7W 830 T5
LEDtube 60K 5070 FailureRate-LED
Life Expectancy Diagram
LEDtube 60K 5070 LifetimeVsTc-LED
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HE 7W 830 T5