Ürün broşürü pdf 639.5 kB
Product-Photographs-929003596902_EU ZIP
Product-Diagrams-929003596902_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 4000 K, 1700 lm, CRI 80, 60000 h, 147 lm/W, EEL D, G5, Cam, 900 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 900mm HE 11.5W 840 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube HF 900mm HE 11.5W 840 T5
Light Distribution Diagram - MAS LEDtube HF 900mm HE 11.5W 840 T5
General uniform lighting - MAS LEDtube HF 900mm HE 11.5W 840 T5
Lumen Maintenance Diagram - MAS LEDtube HF 900mm HE 11.5W 840 T5
LifetimeVsTc
FailureRate
Life Expectancy Diagram