Ürün broşürü pdf 643.5 kB
Product-Photographs-929003596502_EU ZIP
Product-Diagrams-929003596502_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 3000 K, 2800 lm, CRI 80, 60000 h, 140 lm/W, EEL E, G5, Cam, 900 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 900mm HO 18.5W 830 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube HF 900mm HO 18.5W 830 T5
Light Distribution Diagram - MAS LEDtube HF 900mm HO 18.5W 830 T5
General uniform lighting - MAS LEDtube HF 900mm HO 18.5W 830 T5
Life Expectancy Diagram
LifetimeVsTc
Lumen Maintenance Diagram - MAS LEDtube HF 900mm HO 18.5W 830 T5
FailureRate