Ürün broşürü pdf 649.1 kB
Product-Photographs-929003596302_EU ZIP
Product-Diagrams-929003596302_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 h, 152 lm/W, EEL D, G5, Cam, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 600mm HO 10.5W 840 T5
Light Distribution Diagram - MAS LEDtube HF 600mm HO 10.5W 840 T5
General uniform lighting - MAS LEDtube HF 600mm HO 10.5W 840 T5
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HO 10.5W 840 T5
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HO 10.5W 840 T5
LifetimeVsTc
FailureRate
Life Expectancy Diagram