Ürün broşürü pdf 619.9 kB
Product-Photographs-929003147337_EU ZIP
Product-Diagrams-929003147337_EU ZIP
Ürün Açıklaması
Ecofit, LEDtube, T8, Şebeke, 600 mm, 9 W, LED alternative to 18W TL-D, 6500 K, 850 lm, CRI 70, 15000 h, 94.00 lm/W, G13, 600 mm, RG0, SDCM 7, PF 0.5, IP20
Dimension Drawing (with table) - Ledtube DE 600mm 9W 765 T8 G13 RCA
Light Distribution Diagram - Ledtube DE 600mm 9W 765 T8 G13 RCA
General uniform lighting - Ledtube DE 600mm 9W 765 T8 G13 RCA
Spectral Power Distribution Colour - Ledtube DE 600mm 9W 765 T8 G13 RCA
Lumen Maintenance Diagram - Ledtube DE 600mm 9W 765 T8 G13 RCA
LifetimeVsTc
FailureRate
Life Expectancy Diagram