Ürün broşürü pdf 640.4 kB
Kurulum talimatları pdf 2.8 MB
Product-Photographs-929003774902_EU ZIP
Product-Diagrams-929003774902_EU ZIP
Ürün Açıklaması
CorePro, LEDtube, T5, HF, 1500 mm, 20.5 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Cam, 1500 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LEDtube HF 1500mm HE 20.5W 865T5
Light Distribution Diagram - CorePro LEDtube HF 1500mm HE 20.5W 865T5
Spectral Power Distribution Colour - CorePro LEDtube HF 1500mm HE 20.5W 865T5
General uniform lighting - CorePro LEDtube HF 1500mm HE 20.5W 865T5
Lumen Maintenance Diagram - CorePro LEDtube HF 1500mm HE 20.5W 865T5
Life Expectancy Diagram
FailureRate
LifetimeVsTc