Ürün broşürü pdf 287.0 kB
Product-Photographs-929003796002_EU ZIP
Product-Diagrams-929003796002_EU ZIP
Ürün Açıklaması
MASTER, LEDspot, PAR16, 50 W, GU10, 3000 K, 375 lm, CRI 80, 50000 h, Cam, 178 lm/W, EEL A, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDspot UE 2.1-50W GU10 DIM 830 EELA
Cap/Base
Spectral Power Distribution Colour - MAS LEDspot UE 2.1-50W GU10 DIM 830 EELA
Light Distribution Diagram - MAS LEDspot UE 2.1-50W GU10 DIM 830 EELA
Accent Diagram - MAS LEDspot UE 2.1-50W GU10 DIM 830 EELA
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDspot UE 2.1-50W GU10 DIM 830 EELA