Ürün broşürü pdf 294.4 kB
Product-Photographs-929002494702_EU ZIP
Product-Diagrams-929002494702_EU ZIP
Ürün Açıklaması
CorePro, LEDspot, MR16, 35 W, GU5.3, 4000 K, 390 lm, CRI 80, 15000 h, Cam, 88.00 lm/W, EEL F, PF 0.6, RG1, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LED spot ND 4.4-35W MR16 840 36D
Spectral Power Distribution Colour - CorePro LED spot ND 4.4-35W MR16 840 36D
Accent Diagram - CorePro LED spot ND 4.4-35W MR16 840 36D
Light Distribution Diagram - CorePro LED spot ND 4.4-35W MR16 840 36D
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED spot ND 4.4-35W MR16 840 36D