Ürün broşürü pdf 303.8 kB
Product-Photographs-929002494502_EU ZIP
Product-Diagrams-929002494502_EU ZIP
Ürün Açıklaması
CorePro, LEDspot, MR16, 20 W, GU5.3, 2700 K, 230 lm, CRI 80, 15000 h, Cam, 79.00 lm/W, EEL F, PF 0.6, RG1, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LED spot ND 2.9-20W MR16 827 36D
Spectral Power Distribution Colour - CorePro LED spot ND 2.9-20W MR16 827 36D
Accent Diagram - CorePro LED spot ND 2.9-20W MR16 827 36D
Light Distribution Diagram - CorePro LED spot ND 2.9-20W MR16 827 36D
Lumen Maintenance Diagram - CorePro LED spot ND 2.9-20W MR16 827 36D
Life Expectancy Diagram