Philips Safety Starters

Product Description

Ürünler

Ürün ailesi bilgileri

Açıklama

Range of Blue glow switch starters for igniting fluorescent lamps with electromagnetic ballast. 2-pin igniter in plastic (flame-retardant polycarbonate) canister and radio-interference suppression capacitor

Avantajlar

  • Premium quality ensures trouble-free operation; extremely low early replacements reduce maintenance costs

  • Safe end-of-life behaviour prevents safety issues

Özellikler

  • Premium reliability with less than 100 early failures per million products (<100 ppm)

  • Premium reliability with 12000 swiches guaranteed

Uygulamalar

  • Ignition of fluorescent lamps of all brands with conventional electromagnetic ballasts using TL-D (T8), TL (T12), TL mini and PL-L lamps
  • S2 starters are suitable for 110/130 V 4-22 W single applications, 220/240 V 4-6-8-15-18-22 W single applications and 220/240 V 4-22 W series applications. It is recommended for 220/240 V 18 W single applications for optimal performance
  • S10 starters are suitable for 220/240 V 13, 4-65 W single applications. It is required for 220/240 V 13 W single applications

İndirmeler

Broşürler

Aile broşürü
Localized commercial leaflet Safety Starters tr_TR pdf 486.8 kB

Görseller

Family-Photographs-Safety Starters
Birden fazla varlık - Visuals