Philips Ecoclick Starters

Product Description

Ürünler

Ürün ailesi bilgileri

Açıklama

Range of premium-quality glow switch starters for igniting fluorescent lamps with electromagnetic ballast.

Avantajlar

  • The only starter that offers fast, easy installation with no need to use any extra tools

  • No irritation – even firmly stuck starters can be removed easily

Özellikler

  • Redesigned canister top with two installation notches into which the pins of another starter fit perfectly (patented innovation)

  • Radioactive-free (patented) and lead-free (RoHS-compliant)

Uygulamalar

  • Ignition of fluorescent lamps of all brands with conventional electromagnetic ballasts using TL-D (T8), TL (T12), TL mini and PL-L lamps
  • S2 starters are suitable for 110/130 V 4-22 W single applications, 220/240 V 4-6-8-15-18-22 W single applications and 220/240 V 4-22 W series applications. It is recommended for 220/240 V 18 W single applications for optimal performance
  • S10 starters are suitable for 220/240 V 13 4-65 W single applications. It is required for 220/240 V 13 W single applications

İndirmeler

Broşürler

Aile broşürü
Localized commercial leaflet Ecoclick Starters tr_TR pdf 341.5 kB

Görseller

Family-Photographs-Ecoclick Starters
Birden fazla varlık - Visuals