Philips TownTune Central Post-Top, Urban road & street light, 31 W, 2925 lm, 3000 K, CRI80, Distribution wide 10, Safety class II, IP66, STD
BDP260 LED39-4S/830 II DW10 62P
คำบรรยายผลิตภัณฑ์
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 2925 lm, 31 W, 94 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
ข้อมูลจำเพาะ
- Lamp family code LED39 [LED module 3900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years