ผลิตภัณฑ์
ผลิตภัณฑ์ | เปรียบเทียบ | |||||
---|---|---|---|---|---|---|
8 | 1,000 | 3000 | G13 | Medium Bi-Pin Fluorescent | |||
8 | 1,050 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
8 | 1,050 | 6500 | G13 | Medium Bi-Pin Fluorescent | |||
14 | 2,000 | 3000 | G13 | Medium Bi-Pin Fluorescent | |||
14 | 2,100 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
14 | 2,100 | 6500 | G13 | Medium Bi-Pin Fluorescent | |||
8 | 1,000 | 3000 | G13 | Medium Bi-Pin Fluorescent | |||
8 | 1,050 | 4000 | G13 | Medium Bi-Pin Fluorescent |
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
A high-performance LED solution, the professional MASTER Value LED tube is ideal for replacing T8 fluorescent lamps using EM ballast or installing directly on the mains. This product provides an optimal combination of value and performance – for use in all general lighting, office, industry, retail, and hospitality applications. The unique design of this LED T8 tube light offers wide compatibility, safety and fast installation, as well as instant energy savings.
ประโยชน์
An easy retrofit that is easy to install
Trusted performance and excellent value
คุณสมบัติ
Retrofit for existing T8 lamps on EM ballast or mains
> 50% energy savings compared to fluorescent tubes with up to 160lm/W