ประเทศไทย - ไทย

Philips Fortimo FastFlex IP 6KLM UHE

Fortimo FastFlex IP 6KLM UHE

ผลิตภัณฑ์

ผลิตภัณฑ์ เปรียบเทียบ
6,000
5000
176
70

ข้อมูลตระกูลผลิตภัณฑ์

คำอธิบาย

Fortimo FastFlex IP UHE is an integrated module solution with IP66 protection, excellent optical and heat management that offers high energy efficacy (greater than 160 lumens per watt) and high quality of light. Fortimo FastFlex IP UHE products are designed to enable optimum LED lighting in Outdoor - streets and roads - applications. A range of compatible IP67 Xitanium drivers complement these modules to further differentiate your lighting solution on efficacy, lifetime and robustness under extreme temperature conditions.

ประโยชน์

  • Enables complete IP66 system with IP driver

  • Easy to design-in with practical optical solutions for Street and Road lighting.

คุณสมบัติ

  • IP66 integrated heat sink and optics

  • High energy efficacy, greater than 160 lm/W

การประยุกต์ใช้งาน

  • IP rating | IP-rating 66, IK-rating 08
  • Dimming | Yes

ดาวน์โหลด