Philips Linear non-isolated TD (Touch and Dim / DALI) & Industry
These drivers are suitable for high-voltage professional and Industrial lighting applications, offering high efficiency, good quality of light and long lifetime.
ผลิตภัณฑ์
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
ประโยชน์
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners
These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process
คุณสมบัติ
Configurable operating windows (AOC) via DALI and SimpleSet interface
Adjustable Light Output (ALO)
การประยุกต์ใช้งาน
คำเตือนและความปลอดภัย
Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.
Avoid touching live parts.