Philips CorePro, LED HPL, Ovaal, Alleen netspanning, 36 W, HPL 200W, SON 100W, E40, 2700 K, 5300 lm, CRI 80, 25000 hr
TForce Core LED HPL 36W E40 827 FR
Productomschrijving
CorePro, LED HPL, Ovaal, Alleen netspanning, 36 W, LED alternative to HPL 200W, SON 100W, E40, 2700 K, 5300 lm, CRI 80, 25000 hr, 147 lm/W, EEL D, PF 0.9, Glas, RG0, IP65, SVM 2, PstLM 1