Philips Connected, LED, T8, EM/netspanning, 1500 mm, 23.1 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hr
LEDtube Connected IA 1500mm 23.1W840 T8
Productomschrijving
Connected, LED, T8, EM/netspanning, 1500 mm, 23.1 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hr, 160 lm/W, EEL C, G13 ROT, Kunststof, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1