Philips MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hr

MAS LEDtube VLE 1500mm UO 23W 865 T8

Productomschrijving

MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hr, 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Glas, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Bestelcode: 929002998102
Volledige bestelcode: 871951431690400

Downloads