Philips MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 23 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hr
MAS LEDtube VLE 1500mm UO 23W 840 T8
Productomschrijving
MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hr, 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Glas, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1