Philips MASTER Value, LEDtube, T8, EM/netspanning, 1200 mm, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hr
MAS LEDtube VLE 1200mm UO 15.5W 830 T8
Productomschrijving
MASTER Value, LEDtube, T8, EM/netspanning, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hr, 148.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glas, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1