Philips MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 20.5 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 60000 hr

MAS LEDtube VLE 1500mm HO 20.5W 865 T8

Productomschrijving

MASTER Value, LEDtube, T8, EM/netspanning, 1500 mm, 20.5 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 60000 hr, 151 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glas, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Bestelcode: 929002021902
Volledige bestelcode: 871869964695000

Downloads