Philips MASTER Value, LEDtube, T8, EM/netspanning, 1200 mm, 14 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 hr

MAS LEDtube VLE 1200mm HO 14W 830 T8

Productomschrijving

MASTER Value, LEDtube, T8, EM/netspanning, 1200 mm, 14 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 hr, 142.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glas, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Bestelcode: 929002021402
Volledige bestelcode: 871869964685100

Downloads