Philips CorePro, LEDtube, T8, EM/netspanning, 600 mm, 8 W, 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 hr
CorePro LEDtube 600mm HO 8W 865 T8
Productomschrijving
CorePro, LEDtube, T8, EM/netspanning, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 hr, 112 lm/W, EEL E, G13, Glas, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1