België - Nederlands

Philips CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 hr

TForce Core LED road 17W 740 E27 MV

Productomschrijving

CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, LED alternative to SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 hr, 176 lm/W, EEL C, PF 0.5, Glas, RG1, IP65, SVM 3.3, PstLM 1

Bestelcode: 8719514316270
Volledige bestelcode: 871951431627000

Specificaties

Lampvoet
E27
Nominale levensduur
25.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
3 jaar

Downloads

Brochures

Offertetekst
Tender text - TForce Core LED road 17W 740 E27 MV txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929002484902 pdf 68.1 kB
Productinformatieblad
Product Information Sheet pdf 273.5 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929002484902 nl_BE pdf 298.3 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - TForce Core LED road 17W 740 E27 MV pdf 656.8 kB
Installatie-instructies
Installation instructions pdf 387.2 kB

Beeldmateriaal

Product-Photographs-929002484902_EU
Meerdere materialen - Visuals
Product-Diagrams-929002484902_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - TForce Core LED road 17W 740 E27 MV IES 1021 B
LDT
LDT File - TForce Core LED road 17W 740 E27 MV ldt 1.1 kB

Overig

Milieuproductverklaring
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB