België - Nederlands

Philips CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hr

TForce Core LED road 17W 730 E27 MV

Productomschrijving

CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, LED alternative to SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hr, 164 lm/W, EEL C, PF 0.5, Glas, RG1, IP65, SVM 3.3, PstLM 1

Bestelcode: 8719514316256
Volledige bestelcode: 871951431625600

Specificaties

Lampvoet
E27
Nominale levensduur
25.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
3 jaar

Downloads

Brochures

Offertetekst
Tender text - TForce Core LED road 17W 730 E27 MV txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929002484802 pdf 69.1 kB
Productinformatieblad
Product Information Sheet pdf 271.7 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929002484802 nl_BE pdf 298.1 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - TForce Core LED road 17W 730 E27 MV pdf 656.8 kB
Installatie-instructies
Installation instructions pdf 387.2 kB

Beeldmateriaal

Product-Photographs-929002484802_EU
Meerdere materialen - Visuals
Product-Diagrams-929002484802_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - TForce Core LED road 17W 730 E27 MV IES 1011 B
LDT
LDT File - TForce Core LED road 17W 730 E27 MV ldt 1.1 kB

Overig

Milieuproductverklaring
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB