Philips Fortimo SLM Gen 8 Premium Ambiance
Refined light recipe for effortless experiences and high-end applications
Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
Fortimo SLM C 927 PA 1205 L15 1919 G8NHE929004834401 | 2,405 | 2700 | 155 | 91 | ||
Fortimo SLM C 930 PA 1205 L15 1919 G8NHE929004834501 | 2,465 | 3000 | 159 | 92 | ||
Fortimo SLM C 927 PA 1208 L15 1919 G8NHE929004834601 | 3,750 | 2700 | 151 | 91 | ||
Fortimo SLM C 930 PA 1208 L15 1919 G8NHE929004834701 | 3,840 | 3000 | 155 | 92 | ||
Fortimo SLM C 827 PA 1205 L15 1919 G8NHE929004834801 | 2,540 | 2700 | 164 | 83 | ||
Fortimo SLM C 830 PA 1205 L15 1919 G8NHE929004834901 | 2,620 | 3000 | 169 | 84 | ||
Fortimo SLM C 827 PA 1208 L15 1919 G8NHE929004835001 | 3,965 | 2700 | 160 | 83 | ||
Fortimo SLM C 830 PA 1208 L15 1919 G8NHE929004835101 | 4,085 | 3000 | 164 | 84 |
Product family information
Description
Premium Ambiance light recipe expands our Fortimo SLM G8(N) HE offering by bringing a refined lighting option tailored for premium spaces. Carefully engineered to create a warm, inviting atmosphere while maintaining high focus on the merchandise, it is ideal for applications such as retail, hospitality, residential and cruise environments where ambience and comfort are key. With high-quality light output combined with warmer CCT options, Premium Ambiance supports relaxed, effortless experiences while subtly enhancing the emotional appeal of the space allowing an end user to truly enjoy the illuminated space and merchandise. This light recipe has been specifically designed for settings with luxurious interior elements – such as dark-toned ceilings, wooden shelving and richly textured decor – bringing depth and sophistication to every detail.
Benefits
Accentuate the luxury interior designs
Offer solutions with enhanced colour perception for warmer application settings - Wooden elements and furniture, Rich textiles and textures, Darker accents.
Features
Based on NBP technology enabling CRI 80 and CRI 90 with high Quality of light
Spectrum engineering based on Signify experience and application know-how
Applications
Warning & Safety
See Design-in guide for details