Philips GreenSpace Flex Luna

GreenSpace Flex Luna – Bringing moonlight inside.

제품

RS378B P7 930 PSU-E SNB M55 PRO
RS378B P7 930 PSU-E SNB M55 PRO
911401500746
RS378B P7 940 PSU-E MB M55 PRO
RS378B P7 940 PSU-E MB M55 PRO
911401501446
RS378B P8 930 PSU-E SNB M55 PRO
RS378B P8 930 PSU-E SNB M55 PRO
911401501946
RS378B P9 930 PSU-E NB M55 PRO
RS378B P9 930 PSU-E NB M55 PRO
911401502246
RS378B P9 940 PSU-E MB M55 PRO
RS378B P9 940 PSU-E MB M55 PRO
911401502646
RS378B P12 930 PSU-E NB M55 PRO
RS378B P12 930 PSU-E NB M55 PRO
911401503146
RS378B P12 940 PSU-E MB M55 PRO
RS378B P12 940 PSU-E MB M55 PRO
911401503546
RS378B P14 927 PSU-E NB M55 PRO
RS378B P14 927 PSU-E NB M55 PRO
911401503946

제품군 정보

설명

Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.

장점

  • Sustainable, more light with less energy consumption, up to 120lm/W.

  • Silent brilliance with superior visual comfort.

기능

  • Leading lm/W, up to 120lm/W on luminaire level.

  • 40° cut off angle and UGR19 for major variants.

응용 분야

  • Hospitality
  • Retail
  • Offices
  • General indoor space

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet GreenSpace Flex Luna en_KR pdf 484.2 kB

비주얼

Family-Photographs-GreenSpace Flex Luna
다양한 애셋 - Visuals

소프트웨어 플러그인

Family-IES-GreenSpace Flex Luna
다양한 애셋 - Software Plugins
제품군 IES 컬렉션
FIC-OF-GREENSPACE-FLEX-LUNA zip 420.8 kB