Opuscolo prodotti pdf 635.6 kB
Istruzioni per l'installazione pdf 40.0 MB
Product-Photographs-929002997102_EU ZIP
Product-Diagrams-929002997102_EU ZIP
Descrizione prodotto
MASTER Value, LEDtube, T8, Universale, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 ore, 161 lm/W, EEL C, G13, Vetro, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
Light Distribution Diagram - MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
Spectral Power Distribution Colour - MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
General uniform lighting - MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
LEDtube 60K 5070 LifetimeVsTc-LED
LEDtube 60K 5070 FailureRate-LED