Italia - Italiano

Colonnine luminose

Scopri la nostra gamma di soluzioni di colonnine luminose per l'illuminazione da esterno. Ciascuna delle nostre esclusive colonnine luminose è stata progettata tenendo conto dei costi e dell'efficienza energetica e fornisce sicurezza e stile ai passaggi pedonali e agli spazi all'aperto.

1 articolo

FAQs

What is the OptiSpace LED bollard, and where is it used?

OptiSpace is Signify's LED bollard family designed for outdoor walkways, pathways, and public spaces where both safety and visual quality are priorities. It provides ground-level ambient illumination in a self-contained, post-mounted form — making it suited to pedestrian environments where aesthetic integration and structural durability matter alongside photometric performance. Full specifications are available on the Signify OptiSpace family page.

What are the key photometric specifications of the OptiSpace bollard range?

Across the OptiSpace family, luminous flux spans from 19 lm to 4,900 lm, with wattages ranging from 1.6 W to 37.2 W. Efficacy reaches up to 173 lm/W. CCT options cover 3,000 K to 7,000 K, and CRI reaches up to 90 — supporting applications where colour fidelity at ground level is part of the design brief.

What IP and IK protection ratings are available for these bollards?

OptiSpace bollards are available with IP ratings of IP65 and IP66, confirming suitability for exposed outdoor installations subject to rain, dust, and water ingress. Mechanical impact protection spans IK02 through IK10 — IK10 being the highest standardised class under IEC 62262, offering resistance to 20-joule impacts, relevant where vandalism or accidental contact is a risk.

How long is the rated service life, and what warranty applies?

Lifetime ratings across the OptiSpace range span from 50,000 to 100,000 hours, depending on the specific product configuration. A 2-year warranty applies to the family. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.

Do these bollards support dimming and lighting control?

The OptiSpace range includes both dimmable and non-dimmable variants. For outdoor bollard installations, dimming is typically managed at driver level rather than via a DALI network — installers can programme dimming profiles during commissioning. For larger urban deployments requiring fleet-level management, Interact for Outdoor Spaces provides network-based scene control and monitoring beyond individual-bollard dimming.

How do bollards differ from other outdoor luminaire categories on this page?

Bollards are ground-level, post-integrated luminaires designed specifically for pedestrian-zone ambient and safety lighting — distinct from pole-mounted road and street luminaires or urban lanterns. Their low mounting height directs light downward and laterally along pathways, contributing to wayfinding and perimeter safety without introducing overhead spill light into adjacent zones.

What mechanical and structural considerations apply when specifying bollards?

Bollard specification should account for the pole material and finish, spigot compatibility, and ground-anchor or base-plate fixing method suited to the installation surface. Wind and dynamic loading requirements for the installation site should be validated against local structural standards. For compatible mounting infrastructure, poles and brackets from Signify's outdoor portfolio may be relevant depending on the specific system configuration.

Where can I download datasheets and photometric files for OptiSpace bollards?

Product datasheets, IES/LDT photometric files, and technical documentation for the OptiSpace family are available for download from the Signify OptiSpace family page on signify.com. Photometric files can be imported directly into DIALux or Relux for layout simulation. To discuss project quantities, availability, or partner pricing, contact Signify or an authorised distributor via the "Where to buy" tool on the site.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, relevant IEC installation standards, and national electrical codes — vary by market and are not covered here. For regulatory and compliance information specific to your installation country, visit Signify's website for your region via the country selector, where the corresponding category page lists locally compliant variants and applicable standards.