Opuscolo prodotti pdf 642.1 kB
Istruzioni per l'installazione pdf 2.8 MB
Product-Photographs-929001393232_EU ZIP
Product-Diagrams-929001393232_EU ZIP
Descrizione prodotto
MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, CRI 80, 75000 ore, 131 lm/W, EEL E, G13 Rotatable end-cap, Plastica, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 600mm HO 8W840 T8
General uniform lighting - MAS LEDtube HF 600mm HO 8W840 T8
Light Distribution Diagram - MAS LEDtube HF 600mm HO 8W840 T8
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HO 8W840 T8
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HO 8W840 T8
LifetimeVsTc
FailureRate
Life Expectancy Diagram