Opuscolo prodotti pdf 644.4 kB
Istruzioni per l'installazione pdf 2.8 MB
Product-Photographs-929003153902_EU ZIP
Product-Diagrams-929003153902_EU ZIP
Descrizione prodotto
MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 ore, 144.00 lm/W, EEL E, G5, Vetro, 1500 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 1500mm UO 36W 830 T5
General uniform lighting - MAS LEDtube HF 1500mm UO 36W 830 T5
Spectral Power Distribution Colour - MAS LEDtube HF 1500mm UO 36W 830 T5
Light Distribution Diagram - MAS LEDtube HF 1500mm UO 36W 830 T5
LEDtube 60K 7595 FailureRate-LED
Lumen Maintenance Diagram - MAS LEDtube HF 1500mm UO 36W 830 T5
LEDtube 60K 7595 LifetimeVsTc-LED
Life Expectancy Diagram