Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 664.8 kB
Istruzioni per l'installazione pdf 733.0 kB
Product-Photographs-929004253002_EU ZIP
Product-Diagrams-929004253002_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, EM/Mains, 150 mm, 8.9 W, LED alternative to 26W PL-C, 3000 K, 4000 K, 6500 K, 1240 lm, 1300 lm, 1300 lm, CRI 82, 30000 ore, 146 lm/W, EEL D, G24d, Plastica, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 360D 8.9W 3CCT 2P G24d
General uniform lighting - CorePro LED PLC 360D 8.9W 3CCT 2P G24d
Light Distribution Diagram - CorePro LED PLC 360D 8.9W 3CCT 2P G24d
Spectral Power Distribution Colour - CorePro LED PLC 360D 8.9W 3CCT 2P G24d
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LED PLC 360D 8.9W 3CCT 2P G24d
Life Expectancy Diagram
FailureRate